|
HSL 2.0 framework
Description of the framework
|
| ▼Nhsl20_4 | |
| ▼Chsl20_4 | Package |
| CBaseModule | Basic class for a HSL 2.0 device |
| CFramework | Maps all framework functionalities |
| CLogger | Logging |
| ▼Nhsl20_4_crypto | |
| ▼Chsl20_4_crypto | Classes for encryption and hash generation |
| CAESCipher | Class for data encryption using AES |
| CMD5Hash | Class for generating an MD5 hash |
| CSHA1Hash | Class to generate a SHA-1 hash value |
| CSHA2Hash | Class to generate a SHA-2 hash value |
| ▼Nhsl20_4_debug_page | |
| ▼Chsl20_4_debug_page | Package for access to the debug page of the HS/FS |
| CSection | Access to the debug page of the HS/FS |
| ▼Nhsl20_4_http_client | |
| ▼Chsl20_4_http_client | Classes for retrieving data via HTTP |
| CClient | All methods of the HTTP client |
| CResponse | HTTP Client Response |
| ▼Nhsl20_4_http_server | |
| ▼Chsl20_4_http_server | Classes for providing an HTTP server |
| CRequest | HTTP Requests |
| CResponse | HTTP Response |
| CServer | All methods of the HTTP server |
| ▼Nhsl20_4_tcp | |
| ▼Chsl20_4_tcp | Classes for creating TCP connections |
| CClient | All methods of the TCP client |
| ▼Nhsl20_4_timer | |
| ▼Chsl20_4_timer | Classes for providing timers |
| CInterval | All methods of the interval object |
| CTimer | All methods of the Timer object |
| ▼Nhsl20_4_udp | |
| ▼Chsl20_4_udp | Classes for communication via UDP |
| CBroadcast | All methods for communication via UDP broadcast |
| CMulticast | All methods for communication via UDP multicast |
| CUdpBase | Basic class for UDP communication |
| CUnicast | All methods for communication via UDP unicast |
1.8.13